MOSFETs - PowerPAK® 8 x 8L
Showing 1 to 10 of 10 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK 8 x 8L | Single | N | 40 | 20 | 0.00096 | 0.00115 | 279 | 127 | 64 | 24.5 | 200 | 158 | 1 | 1.7 | ||
| PowerPAK 8 x 8L | Single | N | 80 | 20 | 0.00155 | 0.0018 | 140 | 46 | 22 | 299 | 333 | 2 | 1.1 | |||
| PowerPAK 8 x 8L | Single | N | 60 | 20 | 0.00092 | 0.00115 | 141 | 42 | 20 | 373 | 333 | 2 | 1.2 | |||
| PowerPAK 8 x 8L | Single | N | 150 | 20 | 0.0041 | 0.0044 | 93 | 36 | 8 | 174 | 333 | 2 | 1.8 | |||
| PowerPAK 8 x 8L | Single | N | 80 | 20 | 0.00135 | 0.00158 | 103 | 35 | 11 | 302 | 333 | 2 | 1.7 | |||
| PowerPAK 8 x 8L | Single | N | 600 | 30 | 0.084 | 42 | 19 | 10 | 51 | 500 | 3 | 0.7 | ||||
| PowerPAK 8 x 8L | Single | N | 100 | 20 | 0.00189 | 0.00214 | 85 | 31 | 5.3 | 277 | 333 | 2 | 1.6 | |||
| PowerPAK 8 x 8L | Single | N | 40 | 20 | 0.00052 | 0.00074 | 220 | 99 | 50 | 12 | 608 | 385 | 1.1 | 1.1 | ||
| PowerPAK 8 x 8L | Single | N | 100 | 20 | 0.0028 | 0.0036 | 106 | 36 | 23 | 225 | 333 | 2 | 1.3 | |||
| PowerPAK 8 x 8L | Single | N | 60 | 20 | 0.00092 | 0.00115 | 130 | 45 | 15 | 437 | 333 | 2 | 1.4 |
