MOSFETs - PowerPAK® SO-8L package
Showing 1 to 27 of 27 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PowerPAK SO-8L | Single | N | 600 | 30 | 0.36 | 25 | 6 | 13 | 10 | 89 | 2.5 | 0.8 | |||||
| PowerPAK SO-8L | Single | N | 600 | 30 | 0.24 | 15 | 4 | 6 | 12 | 89 | 3 | 1.5 | |||||
| PowerPAK SO-8L | Single | N | 600 | 30 | 0.7 | 8 | 3 | 3 | 5.6 | 48 | 3 | 2.3 | |||||
| PowerPAK SO-8L | Single | N | 650 | 30 | 0.868 | 16 | 5 | 7 | 5.6 | 74 | 2 | 0.8 | |||||
| PowerPAK SO-8L | Single | N | 650 | 30 | 0.598 | 22 | 6 | 9 | 7.9 | 96 | 2 | 0.8 | |||||
| PowerPAK SO-8L | Single | N | 600 | 30 | 0.52 | 22 | 5 | 10 | 8 | 89 | 2 | 0.93 | |||||
| PowerPAK SO-8L | Single | N | 80 | 20 | 0.0156 | 0.0203 | 20 | 9.5 | 3.8 | 2.8 | 25.5 | 22.3 | 1 | 0.87 | |||
| PowerPAK SO-8L | Single | N | 45 | 20 | 0.00283 | 0.0041 | 46.7 | 21.4 | 11.1 | 3.6 | 110 | 65.7 | 1.1 | 1.15 | |||
| PowerPAK SO-8L | Single | N | 60 | 20 | 0.0045 | 0.0054 | 0.0078 | 24.5 | 6.5 | 4.5 | 79.4 | 57 | 2 | 0.85 | |||
| PowerPAK SO-8L | Single | N | 60 | 20 | 0.00385 | 0.0049 | 29 | 6.8 | 5 | 92.4 | 65.7 | 2 | 0.9 | ||||
| PowerPAK SO-8L | Single | N | 100 | 20 | 0.0083 | 0.0091 | 42.5 | 12.7 | 6.6 | 59 | 69.4 | 2 | 0.8 | ||||
| PowerPAK SO-8L | Single | N | 100 | 20 | 0.009 | 0.0106 | 34.5 | 12 | 5.3 | 56.7 | 69.4 | 2 | 0.8 | ||||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00135 | 0.00175 | 108 | 49 | 25.3 | 8.3 | 169 | 69.4 | 1.1 | 1.2 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00475 | 0.0067 | 23.7 | 10.9 | 5.3 | 1.9 | 78 | 41.6 | 1.1 | 2.8 | |||
| PowerPAK SO-8L | Single | N | 45 | 20 | 0.0019 | 0.00265 | 75.5 | 34 | 17 | 4.5 | 113 | 48 | 1 | 1.2 | |||
| PowerPAK SO-8L | Single | N | 60 | 20 | 0.0072 | 0.011 | 19.8 | 9.6 | 3.8 | 2.9 | 39.3 | 22.3 | 1 | 0.85 | |||
| PowerPAK SO-8L | Single | N | 80 | 20 | 0.008 | 0.0088 | 0.0115 | 35.5 | 17.1 | 5.3 | 7.3 | 60 | 62.5 | 1.4 | 1.3 | ||
| PowerPAK SO-8L | Single | P | -80 | 20 | 0.0207 | 0.0296 | 42.7 | 19.3 | 10.9 | 4.7 | -44.4 | 73.5 | -1.4 | 1.6 | |||
| PowerPAK SO-8L | Single | N | 80 | 20 | 0.0062 | 0.0065 | 0.0095 | 47 | 24 | 6.6 | 10.2 | 60 | 69.4 | 1.5 | 1.1 | ||
| PowerPAK SO-8L | Single | N | 150 | 20 | 0.0232 | 0.0272 | 20.3 | 5.5 | 6.7 | 36.8 | 69.4 | 2.5 | 1.1 | ||||
| PowerPAK SO-8L | Single | N | 25 | 20 | 0.00074 | 0.0014 | 83 | 39 | 18 | 9.8 | 201 | 48 | 1.1 | 1 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00163 | 0.0023 | 66 | 32 | 15 | 4.5 | 131 | 48 | 1.1 | 1.1 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.0023 | 0.00335 | 46.5 | 21.5 | 9.3 | 4 | 126 | 65.7 | 1 | 1.1 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00235 | 0.0032 | 69 | 32 | 13.5 | 6.9 | 60 | 36.7 | 1.1 | 1.1 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00265 | 0.00395 | 40.5 | 18.5 | 9.3 | 2.8 | 109 | 56.8 | 1.1 | 1.4 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00342 | 0.00478 | 33 | 14.8 | 8.2 | 2.3 | 96 | 56.8 | 1 | 1.3 | |||
| PowerPAK SO-8L | Single | N | 40 | 20 | 0.00399 | 0.006 | 27 | 12.4 | 6.3 | 2.1 | 81.2 | 46.2 | 1 | 1.45 |
