MOSFETs - 10 mΩ to 100 mΩ
Showing 1 to 50 of 492 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | CH_ID ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | rDS(on) at 2.5 V ▲▼ | rDS(on) at 1.8 V ▲▼ | AD ▲▼ | rDS(on) at 1.2 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| TO-220AB | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | |||||||||||
| D2PAK (TO-263) | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 28 | 150 | 2 | |||||||||||
| TO-220 FULLPAK | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 17 | 48 | 2 | |||||||||||
| TO-220 FULLPAK | Single | N | 60 | 20 | 0.028 | 95 | 27 | 46 | 30 | 48 | 2 | |||||||||||
| TO-220 FULLPAK | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 37 | 50 | 2 | |||||||||||
| TO-247AC | Single | N | 60 | 20 | 0.018 | 110 | 29 | 38 | 70 | 190 | 2 | |||||||||||
| TO-247AC | Single | N | 60 | 20 | 0.018 | 110 | 29 | 38 | 70 | 190 | 2 | |||||||||||
| TO-247AC | Single | N | 60 | 20 | 0.014 | 160 | 48 | 54 | 70 | 230 | 2 | |||||||||||
| TO-247AC | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 31 | 180 | 2 | |||||||||||
| TO-247AC | Single | N | 100 | 20 | 0.055 | 140 | 29 | 68 | 41 | 230 | 2 | |||||||||||
| TO-247AC | Single | N | 200 | 20 | 0.085 | 140 | 28 | 74 | 30 | 190 | 2 | |||||||||||
| TO-247AC | Single | N | 200 | 20 | 0.055 | 230 | 42 | 110 | 46 | 280 | 2 | |||||||||||
| TO-247AC | Single | N | 250 | 20 | 0.075 | 210 | 35 | 98 | 38 | 280 | 2 | |||||||||||
| TO-220AB | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 150 | 2 | |||||||||||
| TO-220AB | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 150 | 2 | |||||||||||
| TO-220AB | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 150 | 2 | |||||||||||
| D2PAK (TO-263) | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 3.7 | 2 | |||||||||||
| I2PAK (TO-262) | Single | N | 60 | 20 | 0.028 | 67 | 18 | 25 | 50 | 3.7 | 2 | |||||||||||
| TO-220AB | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 50 | 190 | 2 | |||||||||||
| TO-220AB | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 50 | 190 | 2 | |||||||||||
| D2PAK (TO-263) | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 50 | 190 | 2 | |||||||||||
| TO-220 FULLPAK | Single | N | 60 | 10 | 12 | 43 | 30 | 48 | 1 | |||||||||||||
| TO-220AB | Single | N | 60 | 10 | 12 | 43 | 50 | 150 | 1 | |||||||||||||
| D2PAK (TO-263) | Single | N | 60 | 10 | 12 | 43 | 50 | 150 | 1 | |||||||||||||
| SC89-6 | Single | P | -20 | 8 | 0.078 | 0.098 | 0.13 | 0.188 | 12.1 | 1.85 | 2.21 | 1.75 | 0.33 | 0.4 | 18 | |||||||
| SC-70 | Single | P | -12 | 10 | 0.034 | 0.046 | 0.07 | 0.11 | 14.1 | 1.9 | 4 | -4 | 2.8 | -0.4 | 420 | |||||||
| SC-70 | Single | N | 30 | 12 | 0.058 | 0.064 | 0.077 | 7.5 | 3.5 | 1.8 | 0.7 | 3.9 | 2.8 | 0.6 | 3.3 | |||||||
| SC-70 | Single | N | 20 | 8 | 0.033 | 0.038 | 0.045 | 0.07 | 6 | 0.8 | 1.6 | 4 | 2.8 | 0.4 | 2300 | |||||||
| SOT-363 | Single | P | 0.035 | 0.043 | 0.06 | 15 | 7 | 1.8 | 1.8 | -0.6 | 6.5 | |||||||||||
| SC-70 | Single | P | -20 | 8 | 0.064 | 0.085 | 0.11 | 0.165 | 7.6 | 0.8 | 3.1 | -2 | 2.8 | -0.4 | 2000 | |||||||
| SC-70 | Single | P | -20 | 10 | 0.041 | 0.054 | 0.1 | 12.5 | 1.8 | 3.3 | -4 | 2.8 | -0.4 | 430 | ||||||||
| SC-70 | Single | N | 12 | 8 | 0.02 | 0.024 | 0.03 | 13.1 | 2 | 2.7 | 4 | 2.8 | 0.4 | 1.6 | ||||||||
| SC-70 | Single | P | -30 | 12 | 0.054 | 0.062 | 0.085 | 18.5 | 8.6 | 1.7 | 2.5 | -4 | 2.8 | -0.6 | 450 | |||||||
| SC-70-6 | Single | P | -20 | 8 | 0.09 | 0.115 | 0.15 | 9 | 1 | 2.5 | -2.7 | 2.78 | -0.4 | 10 | ||||||||
| SOT-23 | Single | N | 30 | 12 | 0.068 | 0.085 | 6.5 | 3 | 0.8 | 0.5 | 3.6 | 1.7 | 0.6 | 3.2 | ||||||||
| SOT-23 (TO-236) | Single | N | 20 | 8 | 0.057 | 0.075 | 3.5 | 0.6 | 0.45 | 2.6 | 0.71 | 0.4 | 4 | |||||||||
| SOT-23 | Single | N | 30 | 20 | 0.06 | 0.075 | 4.5 | 2.1 | 0.85 | 0.65 | 3.6 | 1.7 | 1.2 | 4.4 | ||||||||
| SOT-23 (TO-236) | Single | N | 30 | 20 | 0.047 | 0.065 | 1.6 | 0.6 | 4 | 1.25 | 1 | 5 | ||||||||||
| SOT-23 | Single | P | -30 | 20 | 0.088 | 0.138 | 4.1 | 1.3 | 1.8 | -3.5 | 1.8 | -1 | 10 | |||||||||
| SOT-23 | Single | N | 20 | 8 | 0.0318 | 0.0356 | 0.0414 | 8.8 | 1.1 | 0.7 | 6 | 2.1 | 0.45 | 2.4 | ||||||||
| SOT-23 | Single | N | 40 | 20 | 0.042 | 0.051 | 5.8 | 2.9 | 1.1 | 0.9 | 5.6 | 2.1 | 1.2 | 3.3 | ||||||||
| SOT-23 | Single | P | -40 | 20 | 0.075 | 0.1 | 12.5 | 6 | 1.8 | 2 | -3.6 | 1.7 | -1 | 10 | ||||||||
| SOT-23 | Single | P | -20 | 8 | 0.039 | 0.05 | 0.063 | 16 | 2.5 | 3.2 | 6 | 2.5 | 0.4 | 4.1 | ||||||||
| SOT-23 | Single | P | -20 | 8 | 0.039 | 0.05 | 0.075 | 13.6 | 2 | 2.2 | 5.3 | 1.7 | 0.4 | 10 | ||||||||
| SOT-23 (TO-236) | Single | P | -12 | 8 | 0.035 | 0.045 | 0.059 | 15 | 1.9 | 3.8 | -7.1 | 2.5 | -0.4 | 4 | ||||||||
| SOT-23 | Single | P | -12 | 8 | 0.028 | 0.04 | 0.063 | 0.15 | 14 | 2.3 | 3.6 | 6 | 1.7 | 0.4 | 9.5 | |||||||
| SOT-23 | Single | N | 30 | 8 | 0.042 | 0.046 | 0.052 | 5.7 | 0.85 | 0.75 | 5.2 | 1.8 | 0.4 | 3 | ||||||||
| SOT-23 | Single | N | 30 | 20 | 0.028 | 0.033 | 8.2 | 4.2 | 1.4 | 1.4 | 6 | 2.5 | 1.2 | 12.6 | ||||||||
| SOT-23 | Single | N | 8 | 5 | 0.017 | 0.02 | 0.022 | 0.03 | 0.075 | 10.5 | 1.6 | 1 | 6 | 2.5 | 0.35 | 12 | ||||||
| SOT-23 | Single | P | -30 | 20 | 0.042 | 0.054 | 0.068 | 14.5 | 6.9 | 2.3 | 2.1 | -5 | 1.7 | -1 | 8.3 |
