MOSFETs - SOT-23 package


Showing 1 to 32 of 32 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Package
▲▼filter
Configuration
▲▼filter
Channel
▲▼filter
VDS
(V)
▲▼filter
VGS
(V)
▲▼filter
rDS(on) at 10 V
▲▼filter
rDS(on) at 7.5 V
▲▼filter
rDS(on) at 6 V
▲▼filter
rDS(on) at 4.5 V
▲▼filter
rDS(on) at 2.5 V
▲▼filter
rDS(on) at 1.8 V
▲▼filter
AD
▲▼filter
rDS(on) at 1.2 V
▲▼filter
Qg at 10 V
(nC)
▲▼filter
Total gate charge @ 4.5 V
(nC)
▲▼filter
Gate-source charge
(nC)
▲▼filter
Gate-drain charge
(nC)
▲▼filter
Drain current (max.)
(A)
▲▼filter
Power dissipation (max.)
(W)
▲▼filter
Vth V
(V)
▲▼filter
RgTyp.
▲▼filter
Datasheet
SOT-23SingleN6020240.40.30.351
Datasheet
SOT-23SingleN100200.160.1673.82.91.30.62.171.621.5
Datasheet
SOT-23SingleN30120.0680.0856.530.80.53.61.70.63.2
Datasheet
SOT-23SingleN30200.060.0754.52.10.850.653.61.71.24.4
Datasheet
SOT-23SingleP-30200.0880.1384.11.31.8-3.51.8-110
Datasheet
SOT-23SingleN60200.1440.221.050.620.172.61.611.5
Datasheet
SOT-23SingleP-60200.3450.452.70.81.21.61.717
Datasheet
SOT-23SingleN2080.03180.03560.04148.81.10.762.10.452.4
Datasheet
SOT-23SingleN40200.0420.0515.82.91.10.95.62.11.23.3
Datasheet
SOT-23SingleP-40200.0750.112.561.82-3.61.7-110
Datasheet
SOT-23SingleP-2080.0390.050.063162.53.262.50.44.1
Datasheet
SOT-23SingleP-2080.0390.050.07513.622.25.31.70.410
Datasheet
SOT-23SingleP-150201.21.37.71.52.50.691.252.59
Datasheet
SOT-23SingleP-1280.0280.040.0630.15142.33.661.70.49.5
Datasheet
SOT-23SingleN3080.0420.0460.0525.70.850.755.21.80.43
Datasheet
SOT-23SingleN30200.0280.0338.24.21.41.462.51.212.6
Datasheet
SOT-23SingleN850.0170.020.0220.030.07510.51.6162.50.3512
Datasheet
SOT-23SingleP-30200.0450.07513.672.33.25.92.51.25
Datasheet
SOT-23SingleP-30200.0420.0540.06814.56.92.32.1-51.7-18.3
Datasheet
SOT-23SingleN40120.0510.0540.078.13.80.720.814.31.70.60.7
Datasheet
SOT-23SingleP-2080.0320.0410.067513.81.93-5.91.7-0.411
Datasheet
SOT-23SingleN30200.0360.0426.43.21.11.35.82.11.23.5
Datasheet
SOT-23SingleP-2080.0660.0860.13912.5-3.81.7-0.410
Datasheet
SOT-23SingleP-30-200.0270.03912.96.22.72-7.52.5-118.3
Datasheet
SOT-23SingleP-30200.0290.0340.042411.43.43.8-7.62.5-1.27.7
Datasheet
SOT-23SingleP-30120.0450.0530.0822.810.61.72.64.81.70.611
Datasheet
SOT-23SingleN2080.030.0340.04113.47.7115.91.70.40.6
Datasheet
SOT-23SingleP-2080.0610.080.110.1657.60.83.1-4.41.8-0.42
Datasheet
SOT-23SingleP-80200.1640.2426.83.21.80.85-32.5-1.55.5
Datasheet
SOT-23SingleN100200.1260.1440.1895.22.911.43.12.51.24.3
Datasheet
SOT-23SingleN100200.1490.184.72.210.52.31.71.21.5
Datasheet
SOT-23SingleP-30-200.02270.03316.88.23.62.8-7.52.5-118.3