MOSFETs - Thin-Lead TO-220 FULLPAK
Showing 1 to 43 of 43 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.1 | 33 | 13 | 10 | 12 | 35 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 12 | 35 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.45 | 28 | 6 | 12 | 8 | 31 | 2 | 1.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.44 | 44 | 9 | 16 | 12 | 34 | 2 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.12 | 30 | 10 | 12 | 25 | 34 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 11 | 179 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 32 | 2 | 0.92 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.38 | 29 | 6 | 13 | 12 | 33 | 2 | 1.1 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.309 | 32 | 8 | 13 | 13 | 147 | 2 | 0.75 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.158 | 24 | 10 | 6 | 9 | 179 | 3 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.159 | 25 | 10 | 6 | 9 | 33 | 3 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 33 | 2 | 0.85 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.28 | 38 | 11 | 17 | 15 | 34 | 2 | 0.86 | |
Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.28 | 48 | 11 | 21 | 15 | 34 | 2 | 0.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.35 | 35 | 8 | 16 | 6 | 33 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.35 | 36 | 7 | 15 | 6 | 33 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.29 | 41 | 8 | 18 | 7 | 34 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.305 | 42 | 9 | 19 | 6.5 | 34 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.29 | 61 | 14 | 23 | 6 | 35 | 2 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 22 | 7 | 11 | 9 | 33 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.193 | 21 | 7 | 7 | 8.4 | 33 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.202 | 46 | 10 | 18 | 18 | 34 | 2 | 0.74 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.184 | 46 | 10 | 19 | 19 | 34 | 2 | 0.83 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.176 | 56 | 14 | 24 | 9 | 35 | 2 | 0.56 | |
Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.18 | 71 | 14 | 33 | 21 | 35 | 2 | 0.78 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.235 | 48 | 9 | 22 | 7.5 | 33 | 2 | 0.55 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.25 | 47 | 10 | 21 | 7 | 33 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 48 | 12 | 25 | 8 | 33 | 2 | 0.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.18 | 57 | 11 | 24 | 8 | 35 | 2 | 0.77 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.182 | 48 | 9 | 21 | 19 | 33 | 2 | 0.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.197 | 37 | 15 | 15 | 21 | 35 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.24 | 15 | 4 | 6 | 12 | 31 | 3 | 1.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.156 | 81 | 17 | 36 | 10 | 39 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.184 | 59 | 15 | 30 | 9 | 35 | 2 | 0.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.145 | 57 | 14 | 25 | 26 | 35 | 2 | 0.56 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.146 | 50 | 17 | 19 | 25 | 39 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 2.75 | 9.8 | 2.4 | 3.9 | 2.8 | 29 | 2 | 3.6 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 1.27 | 16 | 4 | 6 | 4.3 | 69 | 2 | 1.2 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 1.35 | 11 | 3 | 6 | 3 | 29 | 2 | 3.2 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.7 | 8 | 3 | 3 | 4.3 | 29 | 3 | 2.3 | |
Thin-Lead TO-220 FULLPAK | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 31 | 2 | 1.4 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.95 | 15 | 4 | 7 | 5 | 30 | 2 | 2 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.94 | 22 | 5 | 8 | 5.4 | 31 | 2 | 1 |