MOSFETs - TO-220 FullPAK package
Showing 1 to 50 of 98 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Package ▲▼ ![]() | Configuration ▲▼ ![]() | Channel ▲▼ ![]() | VDS (V) ▲▼ ![]() | VGS (V) ▲▼ ![]() | rDS(on) at 10 V ▲▼ ![]() | Qg at 10 V (nC) ▲▼ ![]() | Gate-source charge (nC) ▲▼ ![]() | Gate-drain charge (nC) ▲▼ ![]() | Drain current (max.) (A) ▲▼ ![]() | Power dissipation (max.) (W) ▲▼ ![]() | Vth V (V) ▲▼ ![]() | RgTyp. ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TO-220 FULLPAK | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 4.5 | 27 | 2 | ||
TO-220 FULLPAK | Single | N | 100 | 20 | 0.16 | 33 | 5.4 | 15 | 9.7 | 42 | 2 | ||
TO-220 FULLPAK | Single | N | 100 | 20 | 0.077 | 72 | 11 | 32 | 17 | 48 | 2 | ||
TO-220 FULLPAK | Single | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 4.1 | 30 | 2 | ||
TO-220 FULLPAK | Single | N | 200 | 20 | 0.4 | 43 | 7 | 23 | 5.9 | 35 | 2 | ||
TO-220 FULLPAK | Single | N | 200 | 20 | 0.18 | 70 | 13 | 39 | 9.8 | 40 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 2.6 | 30 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 20 | 1 | 38 | 5.7 | 22 | 3.7 | 35 | 2 | ||
TO-220 FULLPAK | Single | N | 400 | 20 | 0.55 | 66 | 10 | 33 | 5.4 | 40 | 2 | ||
TO-220 FULLPAK | Single | N | 500 | 20 | 0.85 | 67 | 10 | 34 | 4.6 | 40 | 2 | ||
TO-220 FULLPAK | Single | N | 500 | 30 | 0.85 | 39 | 10 | 19 | 4.5 | 40 | 2 | ||
TO-220 FULLPAK | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -5.2 | 37 | -2 | ||
TO-220 FULLPAK | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -7.7 | 42 | -2 | ||
TO-220 FULLPAK | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -11 | 48 | -2 | ||
TO-220 FULLPAK | Single | P | -200 | 20 | 3 | 13 | 3.2 | 7.3 | -2 | 27 | -2 | ||
TO-220 FULLPAK | Single | P | -200 | 20 | 1.5 | 15 | 3.2 | 8.4 | -3 | 30 | -2 | ||
TO-220 FULLPAK | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -4.3 | 35 | -2 | ||
TO-220 FULLPAK | Single | P | -250 | 20 | 1 | 38 | 8 | 18 | -4.1 | 35 | -2 | ||
TO-220 FULLPAK | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -6.1 | 40 | -2 | ||
TO-220 FULLPAK | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.3 | 27 | -2 | ||
TO-220 FULLPAK | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.5 | 37 | -2 | ||
TO-220 FULLPAK | Single | P | -60 | 20 | 0.14 | 34 | 9.9 | 16 | -12 | 42 | -2 | ||
TO-220 FULLPAK | Single | N | 600 | 30 | 0.75 | 49 | 13 | 20 | 5.5 | 60 | 2 | ||
TO-220 FULLPAK | Single | N | 500 | 30 | 0.52 | 52 | 13 | 18 | 6.6 | 60 | 2 | ||
TO-220 FULLPAK | Single | N | 600 | 20 | 4.4 | 18 | 3 | 8.9 | 1.7 | 30 | 2 | ||
TO-220 FULLPAK | Single | N | 600 | 20 | 1.2 | 39 | 10 | 19 | 3.5 | 40 | 2 | ||
TO-220 FULLPAK | Single | N | 800 | 20 | 6.5 | 38 | 5 | 21 | 1.4 | 30 | 2 | ||
TO-220 FULLPAK | Single | N | 800 | 20 | 3 | 78 | 9.6 | 45 | 2.1 | 35 | 2 | ||
TO-220 FULLPAK | Single | N | 900 | 20 | 8 | 38 | 4.7 | 21 | 1.2 | 30 | 2 | ||
TO-220 FULLPAK | Single | N | 900 | 20 | 3.7 | 78 | 10 | 42 | 1.9 | 35 | 2 | ||
TO-220 FULLPAK | Single | N | 60 | 20 | 0.2 | 11 | 3.1 | 5.8 | 8 | 27 | 2 | ||
TO-220 FULLPAK | Single | N | 60 | 20 | 0.1 | 25 | 5.8 | 11 | 14 | 37 | 2 | ||
TO-220 FULLPAK | Single | N | 60 | 20 | 0.028 | 95 | 27 | 46 | 30 | 48 | 2 | ||
TO-220 FULLPAK | Single | N | 60 | 20 | 0.018 | 110 | 29 | 36 | 37 | 50 | 2 | ||
TO-220 FULLPAK | Single | N | 200 | 10 | 66 | 9 | 38 | 9.9 | 40 | 1 | |||
TO-220 FULLPAK | Single | N | 60 | 10 | 3.5 | 6 | 8 | 27 | 1 | ||||
TO-220 FULLPAK | Single | N | 60 | 10 | 12 | 43 | 30 | 48 | 1 | ||||
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.1 | 33 | 13 | 10 | 12 | 35 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.102 | 35 | 12 | 11 | 12 | 35 | 3 | 0.7 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.45 | 28 | 6 | 12 | 8 | 31 | 2 | 1.5 | |
Thin-Lead TO-220 FULLPAK | Single | N | 800 | 30 | 0.44 | 44 | 9 | 16 | 12 | 34 | 2 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.12 | 30 | 10 | 12 | 25 | 34 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.125 | 31 | 12 | 11 | 11 | 179 | 3 | 0.65 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.38 | 25 | 6 | 10 | 10.5 | 32 | 2 | 0.92 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.38 | 29 | 6 | 13 | 12 | 33 | 2 | 1.1 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.309 | 32 | 8 | 13 | 13 | 147 | 2 | 0.75 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.158 | 24 | 10 | 6 | 9 | 179 | 3 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.159 | 25 | 10 | 6 | 9 | 33 | 3 | 0.9 | |
Thin-Lead TO-220 FULLPAK | Single | N | 500 | 30 | 0.28 | 33 | 8 | 14 | 14.5 | 33 | 2 | 0.85 | |
Thin-Lead TO-220 FULLPAK | Single | N | 600 | 30 | 0.28 | 38 | 11 | 17 | 15 | 34 | 2 | 0.86 |