MOSFETs - IPAK (TO-251) package
Showing 1 to 36 of 36 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | Qg at 10 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IPAK (TO-251) | Single | N | 60 | 20 | 0.2 | 11 | 3.1 | 5.8 | 7.7 | 25 | 2 | ||
IPAK (TO-251) | Single | N | 60 | 20 | 0.1 | 25 | 5.8 | 11 | 14 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 60 | 20 | 0.1 | 25 | 5.8 | 11 | 14 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 100 | 20 | 0.27 | 16 | 4.4 | 7.7 | 7.7 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 600 | 30 | 7 | 14 | 2.7 | 8.1 | 1.4 | 36 | 2 | ||
IPAK (TO-251) | Single | N | 200 | 20 | 1.5 | 8.2 | 1.8 | 4.5 | 2.6 | 25 | 2 | ||
IPAK (TO-251) | Single | N | 200 | 20 | 0.8 | 14 | 3 | 7.9 | 4.8 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 400 | 20 | 3.6 | 12 | 1.9 | 6.5 | 1.7 | 25 | 2 | ||
IPAK (TO-251) | Single | N | 400 | 20 | 1.8 | 20 | 3.3 | 11 | 3.1 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 500 | 20 | 3 | 19 | 3.3 | 13 | 2.4 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 500 | 30 | 3 | 17 | 4.3 | 8.5 | 3.3 | 83 | 2 | ||
IPAK (TO-251) | Single | N | 500 | 30 | 1.7 | 24 | 6.5 | 13 | 5 | 110 | 2 | ||
IPAK (TO-251) | Single | P | -50 | 20 | 0.5 | 6.1 | 2 | 3.9 | -5.3 | 25 | -2 | ||
IPAK (TO-251) | Single | P | -60 | 20 | 0.5 | 12 | 3.8 | 5.1 | -5.1 | 25 | -2 | ||
IPAK (TO-251) | Single | P | -50 | 20 | 0.28 | 9.4 | 4.3 | 4.3 | -9.9 | 42 | -2 | ||
IPAK (TO-251) | Single | P | -60 | 20 | 0.28 | 19 | 5.4 | 11 | -8.8 | 42 | -2 | ||
IPAK (TO-251) | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -3.1 | 25 | -2 | ||
IPAK (TO-251) | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -5.6 | 42 | -2 | ||
IPAK (TO-251) | Single | P | -200 | 20 | 3 | 8.9 | 2.1 | 3.9 | -1.9 | 25 | -2 | ||
IPAK (TO-251) | Single | P | -250 | 20 | 3 | 14 | 3.1 | 6.8 | -2.7 | 50 | -2 | ||
IPAK (TO-251) | Single | P | -200 | 20 | 1.5 | 20 | 3.3 | 11 | -3.6 | 42 | -2 | ||
IPAK (TO-251) | Single | P | -400 | 20 | 7 | 13 | 3.2 | 5 | -1.8 | 50 | -2 | ||
IPAK (TO-251) | Single | N | 600 | 20 | 4.4 | 18 | 3 | 8.9 | 2 | 42 | 2 | ||
IPAK (TO-251) | Single | N | 100 | 20 | 0.54 | 8.3 | 2.3 | 3.8 | 4.3 | 25 | 2 | ||
IPAK (TO-251) | Single | N | 60 | 10 | 3.5 | 6 | 7.7 | 25 | 1 | ||||
IPAK (TO-251) | Single | N | 100 | 10 | 2 | 3.3 | 4.3 | 25 | 1 | ||||
IPAK (TO-251) | Single | N | 800 | 30 | 2.9 | 7 | 3 | 2 | 2.9 | 62.5 | 2 | 5.2 | |
IPAK (TO-251) | Single | N | 800 | 30 | 2.75 | 9.8 | 2.4 | 3.9 | 2.8 | 62.5 | 2 | 3.6 | |
IPAK (TO-251) | Single | N | 800 | 30 | 1.44 | 11 | 3 | 5 | 4.1 | 62.5 | 2 | 3.5 | |
IPAK (TO-251) | Single | N | 800 | 30 | 1.27 | 16 | 4 | 6 | 4.3 | 69 | 2 | 1.2 | |
IPAK (TO-251) | Single | N | 800 | 30 | 1.35 | 11 | 3 | 6 | 4.4 | 62.5 | 2 | 3.2 | |
IPAK (TO-251) | Single | N | 620 | 30 | 0.9 | 17 | 4 | 8 | 6 | 78 | 2 | 1.3 | |
IPAK (TO-251) | Single | N | 650 | 30 | 0.6 | 24 | 6 | 11 | 7 | 78 | 2 | 1.4 | |
IPAK (TO-251) | Single | N | 800 | 30 | 0.95 | 15 | 4 | 7 | 5 | 62.5 | 2 | 2 | |
IPAK (TO-251) | Single | N | 800 | 30 | 0.94 | 22 | 5 | 8 | 5.4 | 78 | 2 | 1 | |
IPAK (TO-251) | Single | N | 600 | 30 | 0.6 | 20 | 5 | 9 | 7 | 78 | 2 | 1.1 |