MOSFETs - Drain-to-source voltage 81 and up
Showing 1 to 50 of 58 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Package ▲▼ | Configuration ▲▼ | Channel ▲▼ | VDS (V) ▲▼ | VGS (V) ▲▼ | rDS(on) at 10 V ▲▼ | rDS(on) at 7.5 V ▲▼ | rDS(on) at 6 V ▲▼ | rDS(on) at 4.5 V ▲▼ | Qg at 10 V (nC) ▲▼ | Total gate charge @ 4.5 V (nC) ▲▼ | Gate-source charge (nC) ▲▼ | Gate-drain charge (nC) ▲▼ | Drain current (max.) (A) ▲▼ | Power dissipation (max.) (W) ▲▼ | Vth V (V) ▲▼ | RgTyp. ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DPAK (TO-252) | Single | P | -400 | 20 | 7 | 13 | 3.2 | 5 | -1.8 | 50 | -2 | ||||||
| IPAK (TO-251) | Single | P | -400 | 20 | 7 | 13 | 3.2 | 5 | -1.8 | 50 | -2 | ||||||
| DPAK (TO-252) | Single | P | -250 | 20 | 3 | 14 | 3.1 | 6.8 | -2.7 | 50 | -2 | ||||||
| IPAK (TO-251) | Single | P | -250 | 20 | 3 | 14 | 3.1 | 6.8 | -2.7 | 50 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -250 | 20 | 1 | 38 | 8 | 18 | -4.1 | 35 | -2 | ||||||
| DPAK (TO-252) | Single | P | -200 | 20 | 1.5 | 20 | 3.3 | 11 | -3.6 | 42 | -2 | ||||||
| IPAK (TO-251) | Single | P | -200 | 20 | 1.5 | 20 | 3.3 | 11 | -3.6 | 42 | -2 | ||||||
| TO-220AB | Single | P | -200 | 20 | 3 | 11 | 7 | 4 | -1.8 | 20 | -2 | ||||||
| TO-220AB | Single | P | -200 | 20 | 1.5 | 22 | 12 | 10 | -3.5 | 40 | -2 | ||||||
| TO-220AB | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -6.5 | 74 | -2 | ||||||
| TO-220AB | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 3 | 11 | 7 | 4 | -1.8 | 20 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 1.5 | 22 | 12 | 10 | -3.5 | 40 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -6.5 | 74 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||
| I2PAK (TO-262) | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -11 | 125 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 3 | 13 | 3.2 | 7.3 | -2 | 27 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 1.5 | 15 | 3.2 | 8.4 | -3 | 30 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 0.8 | 29 | 5.4 | 15 | -4.3 | 35 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -6.1 | 40 | -2 | ||||||
| PowerPAK 1212-8 | Single | P | -200 | 20 | 1.05 | 1.1 | 2.5 | 4.9 | 52 | -2 | 5.3 | ||||||
| TO-247AC | Single | P | -200 | 20 | 0.5 | 44 | 7.1 | 27 | -12 | 150 | -2 | ||||||
| PowerPAK SO-8 | Single | P | -200 | 20 | 0.174 | 0.18 | 88 | 16.5 | 25 | -2.2 | 1.9 | -2 | 3 | ||||
| DPAK (TO-252) | Single | P | -200 | 20 | 3 | 8.9 | 2.1 | 3.9 | -1.9 | 25 | -2 | ||||||
| IPAK (TO-251) | Single | P | -200 | 20 | 3 | 8.9 | 2.1 | 3.9 | -1.9 | 25 | -2 | ||||||
| SOT-23 | Single | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.5 | 2.5 | 0.69 | 1.25 | 2.5 | 9 | ||||
| PowerPAK 1212-8 | Single | P | -150 | 20 | 1.2 | 1.3 | 7.7 | 1.5 | 2.5 | -2.17 | 12.5 | -2.5 | 9 | ||||
| SO-8 | Single | P | -150 | 20 | 0.295 | 0.315 | 27.5 | 23.2 | 5.4 | 8.4 | 2.8 | 5.9 | 2 | 6.1 | |||
| PowerPAK SO-8 | Single | P | -150 | 20 | 0.0475 | 31.8 | 9.2 | 9.5 | -37 | 104 | -2 | 3.4 | |||||
| PowerPAK SO-8 | Single | P | -150 | 20 | 0.09 | 0.095 | 88 | 17.5 | 26.5 | -3 | 1.9 | -2 | 3 | ||||
| PowerPAK 1212-8S | Single | P | -150 | 20 | 0.125 | 14.6 | 4.8 | 4.5 | -16.2 | 65.8 | -2 | 2.6 | |||||
| PowerPAK 1212-8 | Single | P | -150 | 30 | 0.315 | 0.35 | 19.5 | 4.8 | 5.3 | -8.9 | 52 | -2 | 5.4 | ||||
| PowerPAK SO-8 | Single | P | -100 | 20 | 0.041 | 0.047 | 106 | 54 | 14 | 26 | 28 | 83 | 1 | 4 | |||
| TO-220AB | Single | P | -100 | 20 | 0.0101 | 0.015 | 125 | 29 | 30 | -120 | 375 | -1.5 | 6.5 | ||||
| PowerPAK SO-8 | Single | P | -100 | 20 | 0.02 | 0.028 | 58 | 26.5 | 12.9 | 10.2 | -48 | 89 | -1.4 | 3 | |||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.0101 | 0.015 | 125 | 29 | 30 | -120 | 375 | -1.5 | 6.5 | ||||
| SOT-223 | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -1.1 | 3.1 | -2 | ||||||
| TO-220AB | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -4 | 43 | -2 | ||||||
| TO-220AB | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -6.8 | 60 | -2 | ||||||
| TO-220AB | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -19 | 150 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 1.2 | 8.7 | 2.2 | 4.1 | -4 | 43 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -6.8 | 60 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -12 | 88 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -100 | 20 | 0.6 | 18 | 3 | 9 | -5.2 | 37 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -100 | 20 | 0.3 | 38 | 6.8 | 21 | -7.7 | 42 | -2 | ||||||
| TO-220 FULLPAK | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -11 | 48 | -2 | ||||||
| D2PAK (TO-263) | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -19 | 150 | -2 | ||||||
| TO-247AC | Single | P | -100 | 20 | 0.2 | 61 | 14 | 29 | -21 | 180 | -2 | ||||||
| DPAK (TO-252) | Single | P | -100 | 20 | 0.043 | 0.048 | 106 | 54 | 14 | 26 | -37.1 | 136 | -1 | 4 | |||
| PowerPAK 1212-8 | Single | P | -100 | 20 | 0.132 | 0.186 | 10.9 | 5.65 | 1.7 | 2.5 | -10.8 | 27.8 | -1.1 | 9.8 |
