Networks and Arrays - High Temperature
Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Technology ▲▼ | Description ▲▼ | Type ▲▼ | TCR Absolute (Min.) (ppm/°C) ▲▼ | TCR Tracking (ppm/°C) ▲▼ | Absolute Tolerance (Min.) (%) ▲▼ | Ratio Tolerance (%) ▲▼ | Power (W) ▲▼ | Case (EIA & Mil) ▲▼ | Resistance (Min.) (Ω) ▲▼ | Resistance (Max.) (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.010 | 100 | 10 | 250 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.0125 | 135 | 10 | 500 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) High Precision Thin Film Wraparound Chip Resistor Arrays, Sulfur Resistant | Resistor Arrays | 2 | 2 | 0.05 | 0.1 | 0.020 | 182 | 10 | 2 M | |
![]() Enlarge | Thin Film | Molded, 50 mil Pitch, High Temperature (215 °C); Thin Film Surface Mount, Dual-In-Line Resistor NetworkNetwork | Resistor Networks | 25 | 5 | 0.1 | 0.05 | 0.1 | n/a | 1 K | 100 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0303 | 100 | 500 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0808 | 100 | 800 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0610 | 100 | 400 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0610 | 500 | 400 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0714 | 100 | 400 K | |
![]() Enlarge | Thin Film | High Temperature (230 °C) Wirebondable Thin Film Chip Resistors and Resistor Networks | Resistor Networks | 2 | 15 | 0.02 | 0.05 | 0.10 | 0714 | 500 | 200 K | |
![]() Enlarge | Thin Film | Thin Film Center-Tapped Resistors Divider Network for High Temperature Applications | Resistor Networks | 25 | 2 | 0.1 | n/a | 0.250 | 0303 | 100 | 100 K |