118 AHT PRODUCT INFORMATION

Aluminum Electrolytic Capacitors Axial High Temperature
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Polarized aluminum electrolytic capacitors, non-solid electrolyte
Axial leads, cylindrical aluminum case, insulated with a blue sleeve
Mounting ring version not available in insulated form

APPLICATIONS

Automotive, industrial and telecommunication
Smoothing,  filtering,  coupling,  decoupling, timing
For use after very long storage (10 years) without voltage applied


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: