146 RTI PRODUCT INFORMATION

Aluminum Electrolytic Capacitors Radial, High Temperature, Low Impedance
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Very long useful life: 2500 h to 6000 h at 125 °C
High stability, high reliability
Very low ESR

APPLICATIONS

Power supplies (SMPS, DC/DC converters) for industrial, automotive, telecommunications and military
Smoothing, filtering and buffering


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: