126 ALX PRODUCT INFORMATION

Aluminum Electrolytic Capacitors Axial High Temperature, High Ripple Current
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Extra long useful life: up to 8000 h at 125 °C
Low ESR levels provide very high ripple current capability
Miniaturized, high CV-product per unit volume

APPLICATIONS

Automotive, industrial, and telecommunication
Smoothing, filtering, buffering
Low mounting height applications, vibration and shock resistant


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: