WSL, Wide Terminal PRODUCT INFORMATION

Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Wide side terminal construction that yields high power to foot print size ratio (2 W in 1020 and   1 W in 0612 package)
All welded construction of the Power Metal Strip® resistors are ideal for all types of current sensing, voltage division and pulse applications
Proprietary processing technique produces low resistance values (down to 0.00075 Ω)


Showing 1 to 25 of 40 entries
Document TypeTitleDescriptionShare
Application Notes
Choosing Current Sense Resistors for Li-Ion Batteries
share
Application Notes
지능형 리튬이온 충전식 배터리 및 Power Metal Strip® 저항기
share
Application Notes
智能锂离子可充电电池和Power Metal Strip®电阻
share
Application Notes
Intelligent Li-ion Rechargeable Batteries and Power Metal Strip® Resistors
share
Datasheet
Power Metal Strip® Resistors, Wide Terminal, Low Inductance (< 1 nH), Surface-Mount
share
General Information
Dale Resistor Division Products - Recommended for Power Metal Strip® Resistor, Power Metal Plate™ Resistor, Thick Film Chip Resistor, and Resistor Network Styles
share
Markings
Power Metal Strip® and Power Metal Plate™ Series
share
Ordering Info
WSL 类电阻器
share
Ordering Info
WSL Type Resistors
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
Wirewound, Metal Film, and Power Metal Strip® Packaging
share
Product Literature
Vishay Dale Resistors - Medical 101
share
Product Literature
Resistors 101 - Instructional Guide
share
Product Literature
Power Metal Strip Resistors Optimized for Current Sensing
share
Product Literature
Power Metal Strip® Resistors: Featured Products
share
Product Literature
Power Metal Strip Resistors
share
Product Literature
WSL0612
share
Product Literature
Fast Track Program for Vishay Dale Resistors
share
Product Literature
Shunts, Current Shunts and Current-Sensing Resistors
share
Product Literature
Wirewound Resistors - Pulse Handling Capabilities
share
Product Literature
Power Metal Strip: Surface-Mount Resistors
share
Product Literature
WSL1020
share
Published Articles
Metal Alloy Resistors Offer Robustness and Other Benefits for Current Sensing
share
Support Tools
12 Things to Know About Resistors in Pulse Load Applications
share
Support Tools
电流传感电阻 高功率,低阻抗 - 概览
share