WSLT4026 PRODUCT INFORMATION

Power Metal Strip® Resistors, High Temperature (275 °C), High Power, Low Value, Surface Mount, 4-Terminal
Automotive Grade Logovsh-img-product-image

FEATURES

4-terminal design allows for 1 % tolerance down to 0.002 Ω
High power-to-footprint size ratio
All welded construction of the Power Metal Strip resistors are ideal for all types of current sensing, voltage division, and pulse applications


Disclaimer:

Please carefully read the disclaimer below before proceeding and before using this data. Your use of this data constitutes your acceptance of the terms and conditions set forth below. Click on the I AGREE link to continue and to accept these terms and conditions.

This data is being provided to you free of charge for your use but remains the sole property of Vishay Intertechnology, Inc. (''Vishay') or Ultra Librarian/EMA Design Automation®, Inc. (collectively, "Company"). This data is being provided as a convenience and for informational purposes only. Inclusion of links to this data on the Vishay website does not constitute an endorsement or an approval by Vishay of any of the products, services or opinions of Company. While Vishay and Company have used reasonable efforts to ensure the accuracy of the data, Vishay and Company do not guarantee that the data will be error-free. Vishay and Company do not make any representations, warranties, or guarantees that the data is completely accurate or up-to-date. In some cases, the data may have been simplified to remove proprietary detail while maintaining critical interface geometric detail for use by customers. Vishay and Company expressly disclaim all implied warranties regarding the data, including but not limited to any implied warranties or merchantability or fitness for a particular purpose. None of the foregoing parties shall be liable for any claims or losses of any nature, including, but not limited to, lost profits, punitive or consequential damages related to the data.

Please note that clicking I AGREE will result in you leaving the Vishay website and visiting an external website. Vishay bears no responsibility for the accuracy, legality or content of the external website or for that of subsequent links. Please contact the owner of the external website for answers to questions regarding its content.


Showing 1 to 25 of 35 entries
Document TypeTitleDescriptionShare
Application Notes
Choosing Current Sense Resistors for Li-Ion Batteries
share
Application Notes
지능형 리튬이온 충전식 배터리 및 Power Metal Strip® 저항기
share
Application Notes
智能锂离子可充电电池和Power Metal Strip®电阻
share
Application Notes
Intelligent Li-ion Rechargeable Batteries and Power Metal Strip® Resistors
share
Datasheet
Power Metal Strip® Resistors, High Temperature (275 °C), High Power, Low Value, Surface Mount, 4-Terminal
share
General Information
Dale Resistor Division Products - Recommended for Power Metal Strip® Resistor, Power Metal Plate™ Resistor, Thick Film Chip Resistor, and Resistor Network Styles
share
Markings
Power Metal Strip® and Power Metal Plate™ Series
share
Packaging Information
Wirewound, Metal Film, and Power Metal Strip® Packaging
share
Product Literature
Power Metal Strip Resistors
share
Product Literature
Power Metal Strip Resistors Optimized for Current Sensing
share
Product Literature
Resistors 101 - Instructional Guide
share
Product Literature
Automotive 101 - Vishay Dale Resistors
share
Product Literature
Power Metal Strip® Resistors: Featured Products
share
Product Literature
WSLT2726, WSLT4026 - Power Metal Strip® Resistors, High-Temperature, 3 W, Surface-Mount, 4-Terminal
share
Product Literature
Fast Track Program for Vishay Dale Resistors
share
Product Literature
Shunts, Current Shunts and Current-Sensing Resistors
share
Product Literature
Wirewound Resistors - Pulse Handling Capabilities
share
Product Literature
Power Metal Strip: Surface-Mount Resistors
share
Support Tools
12 Things to Know About Resistors in Pulse Load Applications (CN)
share
Support Tools
12 Things to Know About Resistors in Pulse Load Applications
share
Support Tools
电流传感电阻 高功率,低阻抗 - 概览
share
Support Tools
电流检测电阻, 电池管理和安全 - 概览
share
Support Tools
電流検出抵抗器 高電流、低抵抗
share
Support Tools
电流检测电阻 高功率,低阻值 - 快速了解
share
Support Tools
Power Metal Strip Resistors Pulse Capability
share