195D PRODUCT INFORMATION

Solid Tantalum Chip Capacitors TANTAMOUNT™, Conformal Coated
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

8 mm, 12 mm tape packaging to EIA-481 reeling per IEC 60286-3. 7" (178 mm) standard 13" (330 mm) available
US and European case sizes available
Terminations: 100 % tin (2) standard, tin / lead available


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: