Model 351 HE PRODUCT INFORMATION

Single Turn Bushing Mount Hall Effect Sensor in Size 09 (22.2 mm)
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Accurate linearity down to: ± 0.5 %
All electrical angles available up to: 360° (no dead band)
Long life: greater than 10M cycles


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: