NOMC PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

The NOMC series features a standard 14 pins and 16 pins narrow body (0.150") small outline surface mount style. It can accommodate resistor networks to your particular application requirements. The networks can be constructed with passivated...
Available upon request. Resistance value range and performance differs from passivated nichrome standard electrical specifications on datasheet, consult factory
Standard 14 pins and 16 pins counts (0.150" narrow body) JEDEC MS-012 variation AB and AC


Showing 1 to 9 of 9 entries
Document TypeTitleDescriptionShare
Datasheet
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Narrow Body, Surface Mount Network
share
General Information
Vishay Dale Thin Film Land Patterns
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
8 mm, 12 mm, 16 mm, and 24 mm Embossed Conductive Tape Conforming to EIA-481
share
Product Literature
Thin Film Resistor Networks - Precision Thin Film Technology
share
Product Literature
Thin Film Resistors: Featured Products
share
Product Literature
Resistors 101 - Instructional Guide
share
Product Literature
Precision Thin Film Technology
share
Product Literature
Quick-Net® Thin Film Precision Resistor Networks
share