TOMC PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Vishay Dale Thin Film offers standard circuits in 16 pins in a medium body molded surface mount package. The       networks are available over a resistance range of 100 Ω to 100 kΩ. The network features tight ratio tolerances and close TCR tracking..
0.090" (2.29 mm) maximum seated height
Rugged, molded case construction (0.22" wide)


Showing 1 to 7 of 7 entries
Document TypeTitleDescriptionShare
Datasheet
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network
share
General Information
Vishay Dale Thin Film Land Patterns
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
8 mm, 12 mm, 16 mm, and 24 mm Embossed Conductive Tape Conforming to EIA-481
share
Product Literature
Thin Film Resistor Networks - Precision Thin Film Technology
share
Product Literature
Resistors 101 - Instructional Guide
share
Product Literature
Quick-Net® Thin Film Precision Resistor Networks
share