TOMC PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Vishay Dale Thin Film offers standard circuits in 16 pins in a medium body molded surface mount package. The       networks are available over a resistance range of 100 Ω to 100 kΩ. The network features tight ratio tolerances and close TCR tracking..
0.090" (2.29 mm) maximum seated height
Rugged, molded case construction (0.22" wide)


Currently, Vishay does not have available sample inventory, but you may find product inventory at one of our Distribution Partners.

Enter the part number below (if needed, check the datasheet to be certain that the part number is still valid), click search and a list of distributors with available inventory will be presented.

Use our Inventory Search for available stock from our Authorized Distributors.

Powered by netCOMPONENTS
An asterisk (*) can be used as a wildcard character at the end of a search entry. Examples: IHL* or IHLP25*

Enter a part number: