WOMC PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Wide Body, Surface Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

The WOMC series features a standard 16 pins and 20 pins wide body (0.30") small outline surface mount style that can accommodate resistor networks to your particular application requirements. The networks can be constructed with passivated nichrome,.
Standard 16 pins and 20 pins counts (0.300" wide body) JEDEC MS-013 variation AA and AC
Rugged, molded case construction


Showing 1 to 8 of 8 entries
Document TypeTitleDescriptionShare
Datasheet
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Wide Body, Surface Mount Network
share
General Information
Vishay Dale Thin Film Land Patterns
share
Ordering Info
Application Guide Form for Vishay Thin Film
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
8 mm, 12 mm, 16 mm, and 24 mm Embossed Conductive Tape Conforming to EIA-481
share
Product Literature
Thin Film Resistor Networks - Precision Thin Film Technology
share
Product Literature
Precision Thin Film Technology
share
Product Literature
Quick-Net® Thin Film Precision Resistor Networks
share