L-NS PRODUCT INFORMATION

Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Homogeneous nickel alloy film
No inductance for high-frequency applications
Alumina substrates for high power handling capability (2 W maximum power rating)


Showing 1 to 14 of 14 entries
Document TypeTitleDescriptionShare
Datasheet
Low Value (0.03 Ohm to 10 Ohm) Thin Film Resistor, Surface Mount Chip
share
General Information
Vishay Dale Thin Film Land Patterns
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
Waffle Pack Packaging
share
Packaging Information
8 mm, 12 mm, 16 mm, and 24 mm Embossed Conductive Tape Conforming to EIA-481
share
Product Literature
Quick Chip Program for Vishay Dale Thin Film Resistors
share
Product Literature
Resistors 101 - Instructional Guide
share
Product Literature
Military and Aerospace Applications
share
Product Literature
Precision Thin Film Technology
share
Product Literature
Vishay Dale Thin Film Chip Overview: Resistive Solutions for a Wide Range of Industries
share
Product Literature
L- Series - Surface-Mount Thin Film Chip Resistor (Long Terminals)
share
Published Articles
Meet the Demands of High-Temperature Applications With Thin Film Resistors-CF-ECN-Sep10
share
Support Tools
1206 SMD Resistors - Life Cycle
share
Technical Notes
Vishay Thin Film Lead Free Wraparound Process
share