AORN PRODUCT INFORMATION

Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

The AORN series features a narrow body (0.150") small outline SMT package. The network is constructed with a tantalum nitride resistor film on a high purity alumina substrate for improved ESD and moisture protection.
Moisture resistant tantalum nitride resistive film (MIL STD 202, method 106)
Standard 8 pin count (0.150" narrow body) JEDEC® MS-012

APPLICATIONS

Voltage divider circuits
Engine control units
Signal conditioning


Showing 1 to 10 of 10 entries
Document TypeTitleDescriptionShare
Datasheet
Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor, Precision Automotive, AEC-Q200 Qualified, Surface Mount Network
share
General Information
Vishay Dale Thin Film Land Patterns
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
8 mm, 12 mm, 16 mm, and 24 mm Embossed Conductive Tape Conforming to EIA-481
share
Product Literature
用于汽车应用的氮化钽电阻膜
share
Product Literature
Quick-Net Prototypes - Thin Film Precision Resistor Networks
share
Product Literature
Thin Film Resistor Networks - Precision Thin Film Technology
share
Product Literature
Precision Thin Film Technology
share
Product Literature
Vishay Dale Thin Film - Automotive Products
share
Product Literature
AORN - Molded, 50 mil Pitch, Dual-In-Line Thin Film Resistor Networks, Precision Automotive, AEC-Q200 Qualified
share