MORN PRODUCT INFORMATION

Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Low TCR tracking of ± 1 ppm/°C and ratio tolerance as low as ± 0.01 %
1.10 mm (0.043 mil) maximum seated height
Excellent long-term ratio stability, ± 0.015 % over 2000 h at 70 °C


Showing 1 to 8 of 8 entries
Document TypeTitleDescriptionShare
Datasheet
Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Resistor, Surface Mount Network 0.01 % Ratio Tolerance and 1 ppm/°C TCR Tracking
share
General Information
Vishay Dale Thin Film Land Patterns
share
Lead Free
Resistor and Plasma Display Lead-Free Product Family-2011
share
Packaging Information
8 mm, 12 mm, 16 mm, and 24 mm Embossed Conductive Tape Conforming to EIA-481
share
Product Literature
Thin Film Resistor Networks - Precision Thin Film Technology
share
Product Literature
Thin Film Resistors: Featured Products
share
Product Literature
Precision Thin Film Technology
share
Product Literature
MORN: Molded, Compact, 0.65 mm Pitch, Dual-In-Line Thin Film Surface-Mount Resistor Network
share