TSHF6210 PRODUCT INFORMATION

High Speed Infrared Emitting Diode, 890 nm, GaAlAs Double Hetero
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Package type: leaded
Package form: T-1¾
Dimensions (in mm): Ø 5

APPLICATIONS

Infrared high speed remote control and free air data transmission systems with high modulation frequencies or high data transmission rate requirements
Transmission systems according to IrDA requirements and for carrier frequency based systems (e.g. ASK/FSK - coded, 450 kHz or 1.3 MHz)
Smoke-automatic fire detectors


If you haven't already registered, you must register to submit a request.
* = required
 

Error!