VO610A PRODUCT INFORMATION

Optocoupler, Low Input Current, Phototransistor Output
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Temperature range - 55 °C to + 110 °C
Rated impulse voltage (transient overvoltage) VIOTM = 6 kVpeak
Isolation test voltage (partial discharge test voltage) Vpd = 1.6 kV

APPLICATIONS

Circuits for safe protective separation against electrical shock according to safety class II (reinforced isolation):
for appl. class I - IV at mains voltage ≤ 300 V
for appl. class I - IV at mains voltage ≤ 600 V according to table 1 of IEC 60664-1, suitable for:


If you haven't already registered, you must register to submit a request.
* = required
 

Error!