VOT8121AM PRODUCT INFORMATION

Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current, SOP-4 Package
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Flat 2.0 mm SOP-4 package
High static dV/dt 1000 V/µs
High input sensitivity IFT = 10 mA

APPLICATIONS

Power TRIAC driver in solid-state relays
3-phase AC equipment
Motor control


Showing 1 to 8 of 8 entries
Document TypeTitleDescriptionShare
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Agency Certificates and Approvals (*.pdf)
Optocoupler
share
Application Notes
Designing With Phototriacs
share
Datasheet
Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current, SOP-4 Package
share
FAQ
Phototriacs Frequently Asked Questions (FAQs)
share
Product Literature
Did You Know? Phototriacs - Phototriacs - Difference Between Zero and Non-Zero Crossing
share
Support Tools
Phototriacs - What is the difference between Zero and Non-Zero Crossing? (Chinese)
share