VOT8121AM PRODUCT INFORMATION

Optocoupler, Phototriac Output, Non-Zero Crossing, High dV/dt, Low Input Current, SOP-4 Package
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Flat 2.0 mm SOP-4 package
High static dV/dt 1000 V/µs
High input sensitivity IFT = 10 mA

APPLICATIONS

Power TRIAC driver in solid-state relays
3-phase AC equipment
Motor control


If you haven't already registered, you must register to submit a request.
* = required
 

Error!