XMC7K24CA PRODUCT INFORMATION

Surface Mount XClampRTM Transient Voltage Suppressors High Temperature Stability and High Reliability Conditions
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

XClampRTM extremely low clamping voltage
IPPM = 180 A with a 10/1000 µs waveform
TJ = 175 °C capability suitable for high reliability and automotive requirement


If you haven't already registered, you must register to submit a request.
* = required
 

Error!