V15P12 PRODUCT INFORMATION

High Current Density Surface-Mount Trench MOS Barrier Schottky Rectifier Ultra Low VF = 0.45 V at IF = 5 A
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Very low profile - typical height of 1.1 mm
Ideal for automated placement
Trench MOS Schottky technology

APPLICATIONS

For use in low voltage high frequency inverters,     freewheeling, DC/DC converters, and polarity protection applications.


If you haven't already registered, you must register to submit a request.
* = required
 

Error!