VS-30EPH06-N3 PRODUCT INFORMATION

Hyperfast Rectifier, 30 A FRED Pt®
vsh-img-product-image

pdf-icon-small Datasheet

FEATURES

Hyperfast recovery time
Low forward voltage drop
175 °C operating junction temperature

APPLICATIONS

State of the art hyperfast recovery rectifiers designed with optimized performance of forward voltage drop, hyperfast recovery time and soft recovery. The planar structure and the platinum doped life time control guarantee the best overall performance,ruggedness and reliability characteristics. These devices are intended for use in PFC boost stage in the AC/DC section of SMPS, inverters or as freewheeling diodes. Their extremely optimized stored charge and low recovery current minimize the switching losses and reduce over dissipation in the switching element and snubbers.


If you haven't already registered, you must register to submit a request.
* = required
 

Error!