Resistors, Fixed - 0402 to 1206
Showing 1 to 50 of 601 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Fusible Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 1206 | 100 | 2 | 5 | 3.9 K | |
![]() Enlarge | Precision Wide Terminal Thin Film Chip Resistors | Resistors, Fixed | 0.25 | 0406 | 15 | 0.1 | 1 | 100 K | |
![]() Enlarge | Precision Wide Terminal Thin Film Chip Resistors | Resistors, Fixed | 0.25 | 0406 | 25 | 0.1 | 1 | 100 K | |
![]() Enlarge | Pulse Load Carbon Film MINI-MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 47 | 300 | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.100 | 0402 | 15 | 0.1 | 100 | 47 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.100 | 0402 | 25 | 0.1 | 100 | 47 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.125 | 0603 | 15 | 0.1 | 100 | 100 K | |
![]() Enlarge | Precision Gold Terminated Thin Film Chip Resistors for Conductive Gluing | Resistors, Fixed | 0.125 | 0603 | 25 | 0.1 | 100 | 100 K | |
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.05 | 0402 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.05 | 0502 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.08 | 0504 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.10 | 0603 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.125 | 0505 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.15 | 0705 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.20 | 1005 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.25 | 1206 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Zero Ohm Jumper, Industrial / High Reliability | Resistors, Fixed | 0.50 | 1010 | Zero Ohm Jumper | Zero Ohm Jumper | |||
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.05 | 0402 | 300 | 2 | 1 | 9.1 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.05 | 0502 | 300 | 2 | 1 | 9.1 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.10 | 0603 | 300 | 2 | 1 | 5.6 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.125 | 0505 | 300 | 2 | 1 | 9.1 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.15 | 0705 | 300 | 2 | 1 | 5.6 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.20 | 1005 | 300 | 2 | 1 | 5.6 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.25 | 1206 | 300 | 2 | 1 | 5.6 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Moisture Resistant | Resistors, Fixed | 0.50 | 1010 | 300 | 2 | 1 | 5.6 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.05 | 0402 | 200 | 1 | 49.9 m | 0.196 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.05 | 0502 | 200 | 1 | 49.9 m | 0.200 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.07 | 0603 | 200 | 1 | 49.9 m | 0.100 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.125 | 0505 | 200 | 1 | 49.9 m | 97.6 m | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.15 | 0705 | 100 | 1 | 49.9 m | 0.999 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.20 | 1005 | 100 | 1 | 49.9 m | 0.999 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 49.9 m | 0.999 | |
![]() Enlarge | Thick Film Chip Resistors, Industrial, Low Value | Resistors, Fixed | 0.50 | 1010 | 100 | 1 | 49.9 m | 0.999 | |
![]() Enlarge | Thick Film Surface Mount Chip Resistors, Wraparound, Extremely Low Value (0.01 Ω to 0.976 Ω) | Resistors, Fixed | 0.33 | 0805 | 100 | 0.5 | 10 m | 0.976 | |
![]() Enlarge | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 25 | 0.1 | 10 | 2.21 M | |
![]() Enlarge | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 15 | 0.1 | 10 | 2.21 M | |
![]() Enlarge | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 50 | 0.1 | 10 | 2.21 M | |
![]() Enlarge | Thin Film Micro-MELF Resistors | Resistors, Fixed | 0.200 | 0102 | 0.1 | Zero Ohm Jumper | Zero Ohm Jumper | ||
![]() Enlarge | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | Resistors, Fixed | 0.10 | 0603 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Lead (Pb)-free Thick Film, Rectangular Commodity Chip Resistors | Resistors, Fixed | 0.25 | 1206 | 100 | 1 | 1 | 10 M | |
![]() Enlarge | Thick Film Chip Resistors, High Voltage | Resistors, Fixed | 0.30 | 1206 | 100 | 1 | 2 M | 100 M | |
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 0805 | 500 | 5 | 500 K | 1 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1005 | 500 | 5 | 500 K | 2 G | ||
![]() Enlarge | Thick Film Chip Resistors, High Resistance Value | Resistors, Fixed | 1206 | 500 | 5 | 1 M | 3 G | ||
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.05 | 0502 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.125 | 0505 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.20 | 1005 | 100 | 0.5 | 1 | 22 M | |
![]() Enlarge | Thick Film Chip Resistors, Military / Established Reliability MIL-PRF-55342 Qualified, Type RM | Resistors, Fixed | 0.15 | 0705 | 100 | 0.5 | 1 | 22 M |













