Resistors, Fixed - DPAK / D2 PAK
Showing 1 to 7 of 7 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 20 | TO-263 | 150 | 1 | 0.01 | 550 K | |
![]() Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-263 | 150 | 1 | 0.01 | 550 K | |
![]() Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-263 | 150 | 2 | 1 | 14 K | |
![]() Enlarge | Surface Mount Power Resistor Multi-Pulses Capabilities | Resistors, Fixed | 35 | TO-263 | 150 | 2 | 10 | 10 K | |
![]() Enlarge | Surface Mount Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-263 | 150 | 1 | 4.7 | 550 K | |
![]() Enlarge | Surface Mounted Power Resistor Thick Film Technology | Resistors, Fixed | 25 | TO-252 (DPAK) | 150 | 1 | 16 m | 700 K | |
![]() Enlarge | Surface Mounted Power Resistor Thick Film Technology | Resistors, Fixed | 35 | TO-252 (DPAK) | 150 | 1 | 16 m | 700 K |







