Resistors, Fixed - Resistance tolerance <= 0.05
Showing 1 to 50 of 190 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets | Resistors, Fixed | 15 | 0.05 | 10 | 4.99 M | |||
![]() Enlarge | Thin Film 0402 Size Resistor on Alumina | Resistors, Fixed | 0.040 | 0402 | 25 | 0.05 | 10 | 24 K | |
![]() Enlarge | Thin Film 0510 Size Resistor on Alumina | Resistors, Fixed | 0.175 | 0510 | 10 | 0.05 | 50 | 400 K | |
![]() Enlarge | High Stability Thin Film Flat Chip Resistors | Resistors, fixed | 0.210 | 0603 | 5 | 0.05 | 1 | 2 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.040 | 0402 | 5 | 0.01 | 10 | 1 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.050 | 0505 | 5 | 0.01 | 10 | 4 M | |
![]() Enlarge | High Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil Resistor | Resistors, Fixed | 0.5 | 5 | 0.01 | 100 | 10 M | ||
![]() Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.06 | n/a | 10 | 0.005 | 1 | 75 K | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.063 | 0402 | 5 | 0.01 | 10 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.065 | 0402 | 10 | 0.05 | 1.0 | 51.1 K | |
![]() Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.08 | n/a | 10 | 0.005 | 1 | 150 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0502 | 10 | 0.05 | 1.5 | 65 K | |
![]() Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.10 | n/a | 10 | 0.005 | 1 | 250 K | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.100 | 0603 | 5 | 0.01 | 10 | 3.2 M | |
![]() Enlarge | Wirewound Resistor, Ultra Precision, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
![]() Enlarge | Wirewound Resistor, Ultra Precision, High Stability, Epoxy Molded, Axial Lead | Resistors, Fixed | 0.120 | n/a | 10 | 0.005 | 1 | 400 K | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0505 | 5 | 0.01 | 10 | 4 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0603 | 5 | 0.01 | 10 | 3.2 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 0805 | 5 | 0.01 | 10 | 8 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.125 | 1005 | 5 | 0.01 | 10 | 7.5 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0505 | 10 | 0.05 | 10 | 130 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0603 | 10 | 0.05 | 1.5 | 130 K | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.175 | 1505 | 5 | 0.01 | 10 | 13.8 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0705 | 10 | 0.05 | 1.0 | 310 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 0805 | 10 | 0.05 | 1.0 | 310 K | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.200 | 0805 | 5 | 0.01 | 10 | 8 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1005 | 10 | 0.05 | 1.5 | 360 K | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.250 | 1005 | 5 | 0.01 | 10 | 7.5 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.250 | 1206 | 5 | 0.01 | 10 | 22 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.330 | 1206 | 5 | 0.01 | 10 | 22 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.350 | 1505 | 5 | 0.01 | 10 | 13.8 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.500 | 2010 | 5 | 0.01 | 10 | 62 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 1 | 2010 | 5 | 0.01 | 10 | 62 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 1 | 2512 | 5 | 0.01 | 10 | 86 M | |
![]() Enlarge | High Precision Wraparound - Wide Ohmic Value Range Thin Film Chip Resistors, Sulfur Resistant | Resistors, Fixed | 2 | 2512 | 5 | 0.01 | 10 | 86 M | |
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.040 | 0402 | 0.01 | 100 | 35 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.063 | 0402 | 0.01 | 100 | 35 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.100 | 0603 | 0.01 | 100 | 128 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0603 | 0.01 | 100 | 128 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.125 | 0805 | 0.01 | 100 | 291 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.200 | 0805 | 0.01 | 100 | 291 K | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.250 | 1206 | 0.01 | 100 | 1.09 M | ||
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.330 | 1206 | 0.01 | 100 | 1.09 M | ||
![]() Enlarge | High Stability - High Temperature (230 °C) Thin Film Wraparound Chip Resistors, Sulfur Resistant | Resistors, Fixed | 0.0189 | 0402 | 10 | 0.05 | 10 | 130 K | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1206 | 10 | 0.05 | 1.5 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.4 | 1505 | 10 | 0.05 | 1.25 | 1 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 10 | 0.05 | 1.0 | 600 K | |
![]() Enlarge | High Precision Wraparound - ± 2 ppm/°C TCR Thin Film Chip Resistors | Resistors, Fixed | 0.500 | 2010 | 0.01 | 100 | 3.05 M | ||
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.75 | 2208 | 10 | 0.05 | 2.0 | 1.75 M | |
![]() Enlarge | Precision Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | 2010 | 10 | 0.05 | 1.0 | 2 M |