Resistors, Fixed - 10 Ω to < 1 MΩ
Showing 1 to 50 of 1540 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Resistors, Fixed | 95 | 5 | 4.1 | 171 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Resistors, Fixed | 70 | 5 | 3.0 | 137 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Resistors, Fixed | 55 | 5 | 2.4 | 85 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Resistors, Fixed | 40 | 5 | 1.7 | 27 K | |||
![]() Enlarge | Wirewound Resistors, Industrial Power, Tubular, Flat, Oval, Fixed, OVSF | Resistors, Fixed | 30 | 5 | 1.2 | 7.3 K | |||
![]() Enlarge | 20 W Power Resistor, Thick Film Technology, TO-220 | Resistors, Fixed | 20 | TO-220 | 150 | 1 | 10 m | 550 K | |
![]() Enlarge | Wirewound Resistors, Industrial High Power, Vitreous Tubular | Resistors, Fixed | 700 | 50373 | 5 | 12 | 390 K | ||
![]() Enlarge | Wirewound Resistors, Industrial High Power, Vitreous Tubular | Resistors, Fixed | 500 | 40370 | 5 | 8.2 | 360 K | ||
![]() Enlarge | Wirewound Resistors, Industrial High Power, Vitreous Tubular | Resistors, Fixed | 280 | 30250 | 5 | 4.7 | 220 K | ||
![]() Enlarge | Wirewound Resistors, Industrial High Power, Vitreous Tubular | Resistors, Fixed | 160 | 25168 | 5 | 2.7 | 100 K | ||
![]() Enlarge | Wirewound Resistors, Industrial High Power, Vitreous Tubular | Resistors, Fixed | 95 | 25138 | 5 | 2.7 | 82 K | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 1000 | 50373 | 10 | 0.39 | 68 | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 700 | 40370 | 10 | 0.33 | 56 | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 350 | 30250 | 10 | 0.22 | 33 | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 200 | 25168 | 10 | 0.10 | 18 | ||
![]() Enlarge | Wirewound Resistor, Industrial High Power, Enamelled Corrugated Tape, Tubular | Resistors, Fixed | 160 | 25138 | 10 | 68 m | 12 | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 5 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2.5 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 1 K | 50 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1.5 | 150 | 0.5 | 1 K | 5 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 1 K | 2.5 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 0.5 | 150 | 0.5 | 1 K | 500 M | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 0.25 | 150 | 0.5 | 200 | 200 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 10 | 150 | 0.5 | 2 K | 1.5 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 8 | 150 | 0.5 | 1 K | 1 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 6 | 150 | 0.5 | 1 K | 1 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 800 | 650 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 300 | 400 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 200 | 175 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 200 | 100 M | ||
![]() Enlarge | Thin Film 0402 Size Resistor on Alumina | Resistors, Fixed | 0.040 | 0402 | 25 | 0.05 | 10 | 24 K | |
![]() Enlarge | Thin Film 0505 Size Resistor on Alumina | Resistors, Fixed | 0.100 | 0505 | 10 | 0.05 | 30 | 125 K | |
![]() Enlarge | Thin Film 1010 Size Resistor on Alumina | Resistors, Fixed | 0.4 | 1010 | 10 | 0.05 | 50 | 1 M | |
![]() Enlarge | Thin Film 0304 Size Resistor on Alumina | Resistors, Fixed | 0.065 | 0304 | 10 | 0.05 | 20 | 59 K | |
![]() Enlarge | NiCr Thin Film, Top-Contact Resistor | Resistors, Fixed | 0.400 | 0505 | 25 | 0.1 | 100 | 50 K | |
![]() Enlarge | Thin Film Power Resistors | Resistors, Fixed | 1 | 0707 | 50 | 0.5 | 0.3 | 20 K | |
![]() Enlarge | Thin Film, Top-Contact Megohm Resistor | Resistors, Fixed | 0.020 | 0505 | 50 | 0.1 | 500 K | 10 M | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.050 | 02016 | 100 | 1 | 20 | 100 | |
![]() Enlarge | Thin Film Microwave Resistor | Resistors, Fixed | 0.200 | 0505 | 25 | 1 | 2 | 100 K | |
![]() Enlarge | Thin Film 0303 Size Resistor on Alumina | Resistors, Fixed | 0.100 | 0303 | 10 | 0.05 | 25 | 38 K | |
![]() Enlarge | Thin Film Top-Contact Resistor for High Temperature Applications | Resistors, Fixed | 250 | 0202 | 25 | 0.1 | 100 | 100 K | |
![]() Enlarge | Thin Film, Top-Contact Miniature Resistor | Resistors, Fixed | 0.125 | 0101 | 25 | 0.1 | 2.5 | 400 K | |
![]() Enlarge | Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets | Resistors, Fixed | 15 | 0.05 | 10 | 4.99 M | |||
![]() Enlarge | Thick Film Resistors, Industrial, Miniature, Axial-Leaded | Resistors, Fixed | 0.063 | Through hole | 100 | 1 | 1 | 22 M | |
![]() Enlarge | 50 W Power Resistor, Thick Film Technology, TO-220 | Resistors, Fixed | 50 | TO-220 | 150 | 1 | 10 m | 550 K | |
![]() Enlarge | Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 10 | 5 | 4 | 10 m | 12 K | ||
![]() Enlarge | Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 12.5 | 4 | 0.1 | 12 K | |||
![]() Enlarge | Heatsink Encased Wirewound Power Resistors | Resistors, Fixed | 25 | 4 | 6 m | 20 K |






















