Resistors, Fixed - 1 MΩ to < 1 GΩ
Showing 1 to 50 of 672 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ | Product Image | Description ▲▼ | Type ▲▼ | Power (W) ▲▼ | Case ▲▼ | Typical TCR (ppm/°C) ▲▼ | Min. Tolerance (%) ▲▼ | Resistance Min. (Ω) ▲▼ | Resistance Max. (Ω) ▲▼ |
|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 5 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 1 K | 30 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2.5 | 150 | 0.5 | 1 K | 15 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 1 K | 50 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1.5 | 150 | 0.5 | 1 K | 5 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 1 K | 2.5 G | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 0.5 | 150 | 0.5 | 1 K | 500 M | ||
![]() Enlarge | High Ohmic Values (up to 100 GΩ), High Voltage Resistors (up to 50 kV) Thick Film Technology | Resistors, Fixed | 0.25 | 150 | 0.5 | 200 | 200 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 10 | 150 | 0.5 | 2 K | 1.5 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 8 | 150 | 0.5 | 1 K | 1 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 6 | 150 | 0.5 | 1 K | 1 G | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 4 | 150 | 0.5 | 800 | 650 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 3 | 150 | 0.5 | 300 | 400 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 2 | 150 | 0.5 | 200 | 175 M | ||
![]() Enlarge | High Ohmic Value (up to 1.5 GOhm), High Power Resistors (up to 10 W at 25 °C) Thick Film Technology | Resistors, Fixed | 1 | 150 | 0.5 | 200 | 100 M | ||
![]() Enlarge | Thin Film Top-Contact Resistor with Part Mark | Resistors, Fixed | 0.250 | 0202 | 25 | 0.1 | 1 | 1 M | |
![]() Enlarge | Thin Film 1010 Size Resistor on Alumina | Resistors, Fixed | 0.4 | 1010 | 10 | 0.05 | 50 | 1 M | |
![]() Enlarge | Thin Film, Top-Contact Megohm Resistor | Resistors, Fixed | 0.020 | 0505 | 50 | 0.1 | 500 K | 10 M | |
![]() Enlarge | Thin Film, Top-Contact Resistor | Resistors, Fixed | 0.025 | 0202 | 25 | 0.1 | 1 | 1 M | |
![]() Enlarge | Metal Film Resistors, Hermetically-Sealed, Precision, Matched Sets | Resistors, Fixed | 15 | 0.05 | 10 | 4.99 M | |||
![]() Enlarge | Thick Film Resistors, Industrial, Miniature, Axial-Leaded | Resistors, Fixed | 0.063 | Through hole | 100 | 1 | 1 | 22 M | |
![]() Enlarge | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 1 | 0207 | 50 | 1 | 0.22 | 1 M | |
![]() Enlarge | High Pulse Load, High Power Metal Oxide Leaded Resistors | Resistors, Fixed | 2 | 0414 | 200 | 2 | 0.33 | 1 M | |
![]() Enlarge | Ultra Precision Metal Film Leaded Resistors | Resistors, Fixed | 0.125 | 0207 | 2 | 0.01 | 10 | 1 M | |
![]() Enlarge | High Pulse Load Carbon Film Leaded Resistors | Resistors, Fixed | 0.6 | n/a | 2 | 10 | 1.5 M | ||
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 0.4 | 0204 | 25 | 0.5 | 0.22 | 10 M | |
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 0.6 | 0207 | 25 | 0.5 | 0.22 | 22 M | |
![]() Enlarge | Professional Metal Film Leaded Resistors | Resistors, Fixed | 1.0 | 0414 | 25 | 0.5 | 0.22 | 22 M | |
![]() Enlarge | Metal Film Resistors, Industrial Power, Flameproof | Resistors, Fixed | 2.0 | 100 | 1 | 4.99 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Axial, High Precision, High Stability | Resistors, Fixed | 0.25 | 5 | 0.05 | 15 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 0.5 | 150 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Industrial, Flameproof | Resistors, Fixed | 1 | 150 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 0.5 | 1 | 10 | 1 M | |||
![]() Enlarge | Metal Film Resistors, Pulse Withstanding Protective | Resistors, Fixed | 1 | 1 | 10 | 1 M | |||
![]() Enlarge | Metal Film Resistors, Industrial, ± 1 % Tolerance | Resistors, Fixed | 1.0 | 100 | 1 | 10 | 1 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.25 | 25 | 0.1 | 0.1 | 50 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.125 | 25 | 0.1 | 10 | 22 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 0.5 | 25 | 0.1 | 0.1 | 50 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1 | 25 | 0.1 | 0.1 | 22 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1.5 | 25 | 0.1 | 0.1 | 22 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1.75 | 25 | 0.1 | 1 | 22 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Non-Magnetic, Industrial, Precision | Resistors, Fixed | 1.25 | 25 | 0.1 | 1 | 22 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 2.5 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 1.75 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 1.25 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 3 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 2 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Flame Retardant | Resistors, Fixed | 1.5 | 100 | 1 | 1 | 15 M | ||
![]() Enlarge | Metal Film Resistors, Axial, Industrial, Pulse Withstanding Protective | Resistors, Fixed | 2.5 | 100 | 1 | 1 | 15 M |




















