Resistors, Fixed - Thin Film
Showing 1 to 50 of 347 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series ▲▼ ![]() | Product Image | Technology ▲▼ ![]() | Description ▲▼ ![]() | Type ▲▼ ![]() | Power (W) ▲▼ ![]() | Case (EIA & Mil) ▲▼ ![]() | Typical TCR (ppm/°C) ▲▼ ![]() | Min. Tolerance (%) ▲▼ ![]() | Resistance Min. (Ω) ▲▼ ![]() | Resistance Max. (Ω) ▲▼ ![]() |
---|---|---|---|---|---|---|---|---|---|---|
![]() Enlarge | Thin Film | Thin Film, Back-Contact Resistor | Resistors, Fixed | 0.250 | 0202 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Thin Film | Thin Film 0402 Size Resistor on Alumina | Resistors, Fixed | 0.040 | 0402 | 25 | 0.05 | 10 | 24 K | |
![]() Enlarge | Thin Film | Thin Film 0303 Size Resistor on Alumina | Resistors, Fixed | 0.100 | 0303 | 10 | 0.05 | 25 | 38 K | |
![]() Enlarge | Thin Film | Thin Film 0505 Size Resistor on Alumina | Resistors, Fixed | 0.100 | 0505 | 10 | 0.05 | 30 | 125 K | |
![]() Enlarge | Thin Film | Thin Film 0510 Size Resistor on Alumina | Resistors, Fixed | 0.175 | 0510 | 10 | 0.05 | 50 | 400 K | |
![]() Enlarge | Thin Film | Thin Film 1010 Size Resistor on Alumina | Resistors, Fixed | 0.4 | 1010 | 10 | 0.05 | 50 | 1 M | |
![]() Enlarge | Thin Film | Thin Film 0304 Size Resistor on Alumina | Resistors, Fixed | 0.065 | 0304 | 10 | 0.05 | 20 | 59 K | |
![]() Enlarge | Thin Film | Thin Film 0202 Size Resistor on Alumina | Resistors, Fixed | 0.035 | 0202 | 25 | 0.5 | 20 | 20 K | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 5 | 10 | 50 | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 1 | 50 | 100 | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 2 | 50 | 500 | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 2 | 10 | 50 | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 1 | 50 | 500 | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 2 | 10 | 50 | |
![]() Enlarge | Thin Film | High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.400 | 0603 | 100 | 1 | 50 | 500 | |
![]() Enlarge | Thin Film | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 5 | 10 | 50 | |
![]() Enlarge | Thin Film | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 1 | 50 | 100 | |
![]() Enlarge | Thin Film | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.100 | 02016 | 100 | 2 | 50 | 500 | |
![]() Enlarge | Thin Film | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 2 | 10 | 50 | |
![]() Enlarge | Thin Film | AEC-Q200 Qualified High Frequency 70 GHz Thin Film Chip Resistor | Resistors, Fixed | 0.300 | 0402 | 100 | 1 | 50 | 500 | |
![]() Enlarge | Carbon Film | Automotive Ethernet Common Mode Termination Carbon Film Mini-MELF Resistors | Resistors, Fixed | 0.4 | 0204 | -250 | 0.5 | 500 | 2 K | |
![]() Enlarge | Carbon Film | Pulse Load Carbon Film MINI-MELF Resistors for High Frequency Applications | Resistors, Fixed | 0.4 | 0204 | -250 | 2 | 47 | 300 | |
![]() Enlarge | Carbon Film, MELF | High Pulse Load Carbon Film MELF Resistors | Resistors, Fixed | 0.4 | 0204 | 2 | 10 | 100 K | ||
![]() Enlarge | Thin Film | High Precision (0.01 % / 10 ppm/°C) Through Hole Thin Film Conformal Coating Sil Resistor | Resistors, Fixed | 0.5 | 5 | 0.01 | 100 | 10 M | ||
![]() Enlarge | Thin Film | Single Value Wirebondable Thin Film Chip Resistors | Resistors, Fixed | 0.05 | 0202 | 50 | 0.5 | 10 K | 10 M | |
![]() Enlarge | Thin Film | High Value (Up to 100 MΩ) Wirebondable 1 mm2 Thin Film Chip Resistors | Resistors, Fixed | 0.380 | 0404 | 50 | 0.5 | 400 K | 100 M | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0402 | 25 | 0.1 | 20 | 50 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | 0502 | 25 | 0.1 | 20 | 66 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | 0603 | 25 | 0.1 | 10 | 130 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | 0505 | 25 | 0.1 | 10 | 140 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 0705 | 25 | 0.1 | 10 | 300 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | 1505 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | 1005 | 25 | 0.1 | 10 | 360 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | 2208 | 25 | 0.1 | 10 | 1.75 M | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | 1206 | 25 | 0.1 | 10 | 1 M | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | 1010 | 25 | 0.1 | 50 | 600 K | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | 2010 | 25 | 0.1 | 10 | 2 M | |
![]() Enlarge | Thin Film | Commercial Thin Film Chip Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | 2512 | 25 | 0.1 | 10 | 3 M | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/01 | 25 | 0.1 | 20 | 150 K | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.05 | M55342/11 | 25 | 0.1 | 20 | 100 K | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.1 | M55342/12 | 25 | 0.1 | 10 | 261 K | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.125 | M55342/02 | 25 | 0.1 | 20 | 301 K | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/04 | 25 | 0.1 | 10 | 1.69 M | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.15 | M55342/06 | 25 | 0.1 | 10 | 475 K | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.2 | M55342/03 | 25 | 0.1 | 10 | 649 K | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.225 | M55342/05 | 25 | 0.1 | 10 | 3.16 M | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.25 | D55342/07 | 25 | 0.1 | 10 | 1.5 M | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.5 | M55342/10 | 25 | 0.1 | 49.9 | 1 M | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 0.8 | M55342/08 | 25 | 0.1 | 10 | 4.02 M | |
![]() Enlarge | Thin Film | QPL MIL-PRF-55342 Qualified Thin Film Resistor, Surface-Mount Chip | Resistors, Fixed | 1 | M55342/09 | 25 | 0.1 | 10 | 6.19 M |