Thermistors - PTC Sensing

Vishay Intertechnology’s PTC (positive temperature coefficient) thermistors portfolio includes parts for over-temperature protection, overload protection, heating applications, and time delay for lighting; motor start packages; motor start pellets; and nickel film linear thermistors.

Showing 1 to 11 of 11 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Series
filter
Product Image
Description
▲▼filter
Resistance at
25 °C (min.)
(Ω)
▲▼filter
Resistance at
25 °C (max.)
(Ω)
▲▼filter
Tn / Tsw (min.)
(°C)
▲▼filter
Tn / Tsw (max.)
(°C)
▲▼filter
Iol/Iin
(max.)
(A)
▲▼filter
Vmax.
(V)
▲▼filter
Operating Temperature
(min.)
(°C)
▲▼filter
Operating Temperature
(max.)
(°C)
▲▼filter
Datasheet
23086
Enlarge
PTC Thermistors Motor Start Packages157511012036500-1080
Datasheet
29086
Enlarge
145 V PTC Thermistors for Overload Protection1.324013514013145070
Datasheet
29087
Enlarge
265 V PTC Thermistors for Overload Protection2.130001351455.5265070
Datasheet
29085
Enlarge
30 V to 60 V PTC Thermistors for Overload Protection0.3501351452360-4085
Datasheet
29072
Enlarge
600 V to 1000 V PTC Thermistors for Overload Protection4001600901152n/a-2085
Datasheet
29093
Enlarge
PTC Thermistors for Heating Application1200120050150n/a265-4085
Datasheet
29071
Enlarge
PTC Thermistors, Time Delay for Lighting100625n/an/a1n/a-20105
Datasheet
29160
Enlarge
PTC Thermistors, Mini Radial Leaded for Over-Temperature Protection2012080150n/a30-40165
Datasheet
29070
Enlarge
PTC Thermistors, Overload Protection for Telecommunication850n/an/a10600095
Datasheet
29088
Enlarge
TWIN Vertical SMD PTC Thermistors for Telecom Overload Protection10501051308240-4085
Datasheet
29068
Enlarge
SMD PTC Thermistors For Overload Protection250010514010400-4085