Thyristors - TO-220
Showing 1 to 14 of 14 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VFM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-220AB | Single SCR | 8 | 800 | 1.2 | 15 | -40 to +125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 6.5 | 800 | 1.15 | 15 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 16 | 800 | 1.25 | 45 | -40 to 125 | |
![]() Enlarge | 3L TO-220 FullPAK | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 10 | 800 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 10 | 1200 | 1.4 | 60 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 16 | 800 | 1.25 | 45 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to 125 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 25 | 1200 | 1.6 | 35 | -40 to 140 | |
![]() Enlarge | TO-220AB 3L | Single SCR | 8 | 800 | 1.2 | 15 | -40 to 125 | |
![]() Enlarge | TO-220AB | Single SCR | 25 | 1200 | 1.6 | 35 | -40 to 140 | |
![]() Enlarge | TO-220AB | Single SCR | 16 | 1200 | 1.25 | 45 | -40 to +125 |










