Thyristors - TO-247
Showing 1 to 26 of 26 entries
Click the buttons to sort the table between ascending, descending, and off. Filter by click and drag or ctrl-click to select multiple items.
Part Number ▲▼ | Product Image | Package ▲▼ | Circuit Configuration ▲▼ | IT(AV) (A) ▲▼ | VDRM/VRRM (V) ▲▼ | VFM at 25 °C (V) ▲▼ | IGT (mA) ▲▼ | TJ (°C) ▲▼ |
|---|---|---|---|---|---|---|---|---|
![]() Enlarge | TO-247AD 3L | Single SCR | 20 | 1600 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 35 | 1600 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 20 | 1200 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 20 | 1600 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 35 | 1600 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 20 | 1200 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 20 | 800 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 20 | 1200 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 20 | 1600 | 1.3 | 45 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 35 | 800 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 35 | 1200 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | TO-247AC 3L | Single SCR | 35 | 1600 | 1.45 | 150 | -40 to +125 | |
![]() Enlarge | Super TO-247 | Single SCR | 70 | 1200 | 1.40 | 100 | -40 to 150 | |
![]() Enlarge | Super TO-247 | Single SCR | 70 | 1600 | 1.40 | 100 | -40 to 150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 100 | 1200 | 1.17 | 100 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 100 | 1200 | 1.17 | 100 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 80 | 1200 | 1.18 | 100 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 80 | 1200 | 1.18 | 100 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 80 | 1600 | 1.16 | 100 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 50 | 1200 | 1.1 | 35 | -40 to +150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 50 | 1600 | 1.18 | 45 | 125 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 50 | 1200 | 1.2 | 45 | 150 | |
![]() Enlarge | TO-247AD 3L | Single SCR | 50 | 1200 | 1.1 | 45 | -40 to +150 |























