TO-247AD 3L

650 V and 1200 V, 10 A to 30 A SiC Schottky diodes in power packs; with the merged PIN Schottky design, offers excellent surge capability and low voltage drop at high current peaks as power factor correction diode for switch mode power supplies. Review the resources below to learn more about these products.