|
X
|
The CDMA series offers thick film chip dividers rated up to 1415 V, with precision to ±0.5% and TCR tracking to 10 ppm/°C. Ideal for EV charging, voltage monitoring, and high-voltage protection
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®