Resistors

Advantages
  • Superior accuracy and long term stability
  • Extensive portfolio with customizable options
  • Patented technology
  • High reliability
  • Ease of integration

Current Sensing

  • Very high power ratings up to 50 W 
  • Resistance values from 0.000015 Ω up to 1 Ω 
  • TCR tracking to 10 ppm/°C 
  • Temperature stability to 10 ppm/°C

Voltage Sensing

CDHV
CDHV
Current Sensing - Voltage Sensing
CDMM
CDMM
Current Sensing - Voltage Sensing
CDMA
CDMA
Current Sensing - Voltage Sensing
CRHV
CRHV
Current Sensing - Voltage Sensing

Current Sense Power Metal Strip®

WSBE
WSBE
Low TCR, Very Low Value
WSHM
WSHM
High Power, Low Value
WSL
WSL
Power Metal Strip®
WSLF
WSLF
Low Value (Down to 0.0003 Ω)

High Frequency

  • High frequency up to 70 GHz
  • SMD, leaded, wire bonded, and screw terminal types 
  • Standard and customized solutions available

Thin Film

TNPR e3
TNPR e3
High Frequency Thin Film Flat Chip Resistors
CH, CHA
CH, CHA
High Frequency 70 GHz
FC, FCHP, MIC
FC, FCHP, MIC
High Frequency - Thin Film

Thick Film

RP, RS, TV, AP, AT
RP, RS, TV, AP, AT
Chip Resistors, Terminations, and Attenuators
R, T, A, E-Type
R, T, A, E-Type
Flanged Resistors, Terminations, and Attenuators

Military and Established Reliability

  • Proven performance in harsh environments
  • Long-term Reliability and Stability
  • Compliance with MIL and ESA Standards
  • Traceability and Quality Assurance
M / D55342
M / D55342
QPL MIL-PRF-55342 Qualified
MMU 0102 VG03, MMA  0204 VG03, MMB 0207 VG03
MMU 0102 VG03, MMA 0204 VG03, MMB 0207 VG03
Thin Film MELF Resistors With Established Reliability
PHR and PFRR
PHR and PFRR
ESCC 4001/023 Qualified, R Failure Rate, High Precision
PRA HR
PRA HR
ESCC Qualified High Precision Resistor Arrays
M / D55342 (RCWPM)
M / D55342 (RCWPM)
Military / Established Reliability MIL-PRF-55342 Qualified, Type RM
RWR Military
RWR Military
Military / Established Reliability, MIL-PRF-39007 Qualified, Type RWR, Up to S Level
MS1...ESCC
MS1...ESCC
Hi-Rel Thin Film MINI-MELF Resistors
TNPW
TNPW
Lead (Pb)-Bearing High Stability Thin Film Chip Resistors

Networks and Arrays

  • Resistor networks
  • Resistor arrays
  • Capacitor networks
  • RC networks and arrays
M83401
M83401
EREL Networks
RMKHT (CNHT)
RMKHT (CNHT)
Resistor Networks

Power

  • Very high power ratings up to 1100 W 
  • Resistance values from 1.67 mΩ up to 100 GΩ 
  • Standard, AEC-Q200 qualified, and customized solutions available

Wirewound

WSC, WSN
WSC, WSN
Molded Chip, Surface Mount
G200
G200
Axial Vitreous Leaded
VC, VN, VNC, VNPC
VC, VN, VNC, VNPC
Vitreous, Corrugated Ribbon
WCR, DCRF
WCR, DCRF
Watercooled
AC-AT,  AC CS, AC-NI
AC-AT, AC CS, AC-NI
Cemented, Automotive, Non-Inductive, Safety, Fusible
AH, RH, NH
AH, RH, NH
Aluminum-Housed, Commercial, Industrial Power
RS, NS
RS, NS
Industrial, Precision Power, Silicone Coated

Metal

AHR
AHR
Metal Sheet Resistor

Thick Film

ISOA
ISOA
Power Thick Film, With NTC
RCL e3
RCL e3
Long Side Terminations
RCP
RCP
Aluminum Nitride Substrate
CRCW
CRCW
Standard Thick Film Chip Resistors, Pulse Proof, High Power

Precision

  • Broad resistance range from 0.01 Ω to 86 MΩ
  • Tight tolerance down to 0.01 %
  • Very high temperature up to 270 °C
  • Standard, AEC-Q200 qualified, and customized solutions available 

Thin Film

PAT, PATT
PAT, PATT
Precision Automotive, High Temperature
E / H
E / H
QPL MIL-PRF-55342 Qualified
MC AT
MC AT
High Pulse Load
TNPW e3,  TNPV e3
TNPW e3, TNPV e3
High Stability, High Voltage
SFM, BCR, and CTR
SFM, BCR, and CTR
Wire Bondable
P, P2TC
P, P2TC
High Precision Wraparound
PCAN, PHP,  PHPA
PCAN, PHP, PHPA
Precision, Aluminum Nitride, High Power

MELF

MMA 0204 HV AT, MMB 0207 HV AT
MMA 0204 HV AT, MMB 0207 HV AT
Precision Automotive, High Voltage Thin Film
CMA 0204, CMB 0207
CMA 0204, CMB 0207
High Pulse Load Carbon Film

Thick Film

CRCW-SP e3
CRCW-SP e3
Precision Thick Film

Specialty Thin Film

  • Customizable solutions
  • Hybrids and substrates
  • Up to 20 MΩ with 0.1 % tolerances
IGBR
IGBR
High Power Back-Contact Resistor

Standard

  • Standard R-chips
  • Suitable for a broad range of applications

Thick Film

RCWP
RCWP
Non-Magnetic, Moisture Resistant
RCA-SR
RCA-SR
Sulfur Resistant
CRCW e3
CRCW e3
Standard Thick Film Chip Resistors, Pulse Proof