|
X
|
High-reliability resistors approved to ESCC 4001/022. Advanced thin film technology with tight TCR (down to ±15 ppm/°C) and tolerance (down to ±0.1%) for aerospace, avionics, and military systems.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®