|
X
|
The P and e P2TC thin film resistors deliver ultra-low TCR (±2 ppm/°C), tight tolerances (down to ±0.01%), and excellent stability—ideal for precision analog and high-reliability applications.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®