Precision

Precision

  • Broad resistance range from 0.01 Ω to 86 MΩ
  • Tight tolerance down to 0.01 %
  • Very high temperature up to 270 °C
  • Standard, AEC-Q200 qualified, and customized solutions available 

Thin Film

PAT, PATT
PAT, PATT
Precision Automotive, High Temperature
E / H
E / H
QPL MIL-PRF-55342 Qualified
MC AT
MC AT
High Pulse Load
TNPW e3,  TNPV e3
TNPW e3, TNPV e3
High Stability, High Voltage
SFM, BCR, and CTR
SFM, BCR, and CTR
Wire Bondable
P, P2TC
P, P2TC
High Precision Wraparound
PCAN, PHP,  PHPA
PCAN, PHP, PHPA
Precision, Aluminum Nitride, High Power

MELF

MMA 0204 HV AT, MMB 0207 HV AT
MMA 0204 HV AT, MMB 0207 HV AT
Precision Automotive, High Voltage Thin Film
CMA 0204, CMB 0207
CMA 0204, CMB 0207
High Pulse Load Carbon Film

Thick Film

CRCW-SP e3
CRCW-SP e3
Precision Thick Film