|
X
|
Carbon film MELF resistors with advanced pulse load capability and AEC-Q200 qualification. CMA 0204 and CMB 0207 offer surge voltage handling up to 10 kV and ESD protection up to 16 kV—ideal for automotive, telecom, industrial, and medical applications.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®