|
X
|
IGBR resistors feature a back-contact design for space-saving single wire bond assembly, with power ratings up to 4 W and operation up to 200 °C. AEC-Q200 qualified and moisture-resistant, they’re ideal for SiC, GaN, and IGBT power modules in automotive, MRI, and alternative energy systems.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®