|
X
|
ACAS and ACAS-AT arrays offer matched resistors with tight tolerance (down to ±0.05%) and TCR tracking (±5 ppm/K). AEC-Q200 qualified and resistant to moisture and sulfur, they’re ideal for precision analog, automotive, and industrial applications.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®