|
X
|
The CDMM series features molded thick film dividers rated up to 1500 V, with precision to ±0.5% and TCR tracking to 10 ppm/°C. Ideal for EV, industrial, and high-voltage monitoring applications.
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®