|
X
|
AHR resistors deliver up to 1800 W in sealed aluminum housings with IP54 protection. Designed for braking and shunt applications, they offer high voltage capability (up to 7200 V), robust thermal performance, and fire-resistant materials—ideal for industrial and traction systems
Vishay manufactures one of the world’s largest portfolios of discrete semiconductors and passive electronic components that are essential to innovative designs in the automotive, industrial, computing, consumer, telecommunications, military, aerospace, and medical markets. Serving customers worldwide, Vishay is The DNA of tech.®